IESNA:LM-63-2002
[TEST]P950010
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27470
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3223.1 4035.6 4770.1 5338.7 5802.4 6064.7 6188.1 6232.1 6454.7 6931.1
7718.1 8712.1 9690.5 10471.8 11155.3 11779.2 12173.4 12274.1 12031.6 11417.6
10178.3 8035.7 6633.3 5555.7 4400 3095.5 2034.8 1426.5 1113.1 961.4
872.1 733.1 621.1 215.5 104.9 17 0
3223.1 4064 4805.6 5384.1 5809.5 6097.3 6244.8 6285.9 6470.3 6899.9
7627.4 8601.5 9561.5 10369.7 11060.3 11684.2 12152.1 12320.9 12166.3 11645.9
10610.8 8631.3 6901.3 5795.3 4653.8 3374.8 2219.1 1497.4 1148.6 995.4
880.6 744.4 626.8 266.6 112 21.3 0
3223.1 4028.5 4755.9 5340.1 5795.3 6125.7 6308.6 6386.6 6531.2 6916.9
7536.6 8401.6 9323.3 10135.8 10792.3 11317 11809 12048.6 11987.7 11572.2
10739.8 9380 7477 6149.8 5016.8 3777.5 2522.6 1676.1 1239.3 1029.5
908.9 791.2 677.8 517.6 263.7 31.2 0
3223.1 4028.5 4734.7 5317.5 5803.8 6176.8 6426.3 6556.8 6692.9 6990.7
7451.5 8122.2 8919.1 9683.4 10298.8 10803.6 11227.6 11570.8 11662.9 11526.8
11026.3 10097.5 8792.9 7248.7 5795.3 4503.5 3149.3 2016.4 1375.4 1046.5
903.3 784.1 669.3 533.2 374.3 146.1 0
3223.1 3909.4 4594.3 5192.7 5706 6159.7 6521.3 6761 6914.1 7149.5
7532.3 8024.4 8661.1 9309.1 9891.9 10393.8 10802.2 11165.2 11423.3 11492.8
11355.2 10932.7 10113.1 8873.8 7426 5947 4431.2 2921.1 1834.9 1230.8
938.7 833.8 724.6 553 372.9 116.3 0
3223.1 3847 4465.2 5048 5586.9 6086 6539.8 6898.5 7142.4 7370.7
7657.1 8068.3 8544.8 9110.6 9680.6 10247.8 10729.9 11107.1 11392.1 11627.5
11810.4 11749.4 11492.8 10910 9903.2 8598.7 6921.2 5307.5 3569.1 2203.6
1429.3 977 707.6 428.2 215.5 56.7 0
3223.1 3727.9 4265.3 4814.1 5347.2 5870.5 6375.3 6824.8 7197.7 7496.9
7800.3 8132.2 8496.6 8950.3 9470.7 10060.6 10667.5 11253.1 11772.1 12228.7
12644.2 13100.8 13306.4 13434 13405.6 12827.1 11722.5 9962.8 7634.4 5171.4
2984.9 1549.9 791.2 456.6 222.6 76.6 0
3223.1 3637.1 4068.2 4539 5026.8 5487.6 5982.5 6463.2 6925.4 7333.8
7742.2 8120.8 8464 8834.1 9222.6 9639.5 10123 10670.4 11268.7 11904
12597.4 13592.8 14396.8 14887.4 15446.1 15850.3 15902.7 15359.6 13947.3 11661.5
8496.6 5483.4 2794.9 1140.1 407 79.4 0
3223.1 3474.1 3777.5 4129.2 4514.9 4923.3 5338.7 5749.9 6156.9 6575.2
7013.4 7418.9 7859.9 8320.7 8800 9280.7 9813.9 10412.3 11074.5 11824.6
12700.9 14029.6 15348.3 16251.5 17404.4 18761.4 20213.4 21181.9 20974.9 19025.1
15010.8 9731.6 4127.8 1260.6 397 82.2 0
3223.1 3445.7 3747.7 4071 4435.5 4821.2 5215.4 5608.1 5996.7 6390.9
6779.4 7182.1 7607.5 8068.3 8544.8 9039.7 9589.8 10198.2 10878.8 11654.4
12529.3 13936 15264.6 16243 17475.3 18954.2 20539.5 21549.1 21357.7 19284.6
14921.5 9124.7 3496.8 965.6 312 70.9 0
3223.1 3337.9 3493.9 3703.8 3957.6 4234.1 4513.5 4807 5110.4 5416.7
5725.8 6044.9 6366.8 6707.1 7072.9 7460 7885.4 8367.5 8948.9 9612.5
10420.8 11705.5 12679.6 13641 14813.7 16224.6 17549 18123.3 17523.5 15236.3
11247.5 6260.4 1805.1 378.6 126.2 28.4 0
3223.1 3258.5 3346.4 3472.7 3647.1 3835.7 4041.3 4252.5 4466.7 4695
4917.6 5131.7 5352.9 5572.7 5805.2 6050.6 6308.6 6622 6985 7455.8
8136.4 8981.5 9557.2 10201 10971 11810.4 12383.3 12183.3 11182.2 9304.8
6719.8 3438.6 1121.6 334.6 114.9 26.9 0
3223.1 3187.6 3200.4 3258.5 3353.5 3451.4 3580.4 3708 3834.2 3966.1
4081 4184.5 4271 4350.4 4405.7 4441.1 4476.6 4500.7 4540.4 4632.6
4853.8 4984.2 5008.3 5056.5 5131.7 5199.8 5014 4425.5 3586.1 2657.3
1806.5 1023.8 513.3 217 104.9 36.9 0
3223.1 3038.7 2929.6 2872.8 2867.2 2889.9 2928.1 2970.7 3000.5 3018.9
3017.5 2982 2926.7 2848.7 2745.2 2619 2467.3 2309.9 2165.3 2030.6
1891.6 1768.2 1664.7 1579.6 1505.9 1430.7 1337.2 1211 1036.5 802.6
584.2 429.7 297.8 191.4 109.2 31.2 0
3223.1 2901.2 2701.3 2613.4 2592.1 2610.5 2650.2 2692.8 2714 2708.4
2678.6 2626.1 2549.5 2454.5 2343.9 2230.5 2112.8 1995.1 1878.8 1751.2
1622.2 1505.9 1420.8 1369.8 1349.9 1352.8 1349.9 1310.2 1212.4 1049.3
798.3 550.2 385.7 253.8 126.2 28.4 0
3223.1 2793.4 2552.4 2457.4 2461.6 2515.5 2575.1 2613.4 2616.2 2590.7
2541 2470.1 2386.5 2290 2188 2087.3 1980.9 1868.9 1754 1647.7
1566.9 1497.4 1450.6 1420.8 1395.3 1365.5 1318.7 1270.5 1211 1116
971.3 762.9 500.5 276.5 131.9 28.4 0
3223.1 2689.9 2441.8 2378 2417.7 2491.4 2549.5 2577.9 2566.6 2522.6
2454.5 2373.7 2280.1 2188 2090.1 1995.1 1929.9 1851.9 1754 1676.1
1623.6 1554.1 1444.9 1358.4 1301.7 1246.4 1189.7 1133 1081.9 1035.1
979.8 890.5 728.8 558.7 327.6 79.4 0
3223.1 2631.8 2383.6 2348.2 2416.2 2487.1 2545.3 2562.3 2535.4 2465.9
2382.2 2287.2 2185.1 2094.4 2016.4 1972.4 1920 1866.1 1813.6 1697.3
1593.8 1511.6 1429.3 1352.8 1273.4 1203.9 1135.8 1073.4 1008.2 933
859.3 792.7 694.8 599.8 419.7 163.1 0
3223.1 2582.2 2346.8 2342.5 2417.7 2485.7 2536.8 2542.5 2501.3 2426.2
2331.2 2226.2 2132.7 2046.2 1988 1938.4 1874.6 1788.1 1711.5 1619.3
1548.4 1469 1391 1320.1 1260.6 1199.6 1134.4 1067.7 989.8 903.3
808.3 724.6 616.8 466.5 309.1 129 0
3223.1 2553.8 2328.3 2341.1 2423.3 2490 2535.4 2526.9 2474.4 2385.1
2274.5 2170.9 2083 2016.4 1985.2 1910 1793.8 1659 1605.2 1559.8
1479 1416.6 1362.7 1283.3 1223.7 1176.9 1116 1043.6 957.1 862.1
758.6 713.2 614 401.3 292.1 178.7 0
3223.1 2548.1 2317 2342.5 2424.8 2492.8 2533.9 2522.6 2458.8 2358.1
2246.1 2144 2057.5 2016.4 1968.2 1873.2 1703 1591 1562.6 1507.3
1436.4 1359.8 1287.5 1232.2 1198.2 1168.4 1113.1 1045.1 962.8 867.8
767.1 792.7 632.4 422.6 321.9 119.1 0
3223.1 2548.1 2315.6 2346.8 2426.2 2494.2 2532.5 2526.9 2464.5 2359.5
2246.1 2142.6 2056.1 2017.8 1963.9 1867.5 1690.2 1592.4 1569.7 1505.9
1432.2 1348.5 1289 1215.2 1205.3 1168.4 1111.7 1045.1 968.5 866.4
770 781.3 543.1 436.7 317.6 114.9 0
